Product Description
- For upward-opening flap doors.
- Soft-close feature prevents slamming. Soft-closing speed is adjustable.
- Flap door retracts inside cabinet, allowing other cabinets to be installed on top.
- NSDX soft-down stay successfully passed 3, open/close private cycles test.
- Operating temperature: 32°F ~ 14°F (°C ~ 4°C)
Product Specifications
Material
Steel, Zinc Alloy
Finish
Nickel
Weight of Item (g)
2010
Length or Depth of Item when closed (mm)
406.4
Length or Depth of Item when closed (in)
16.0625
Height of Item (mm)
206
Height of Item (in)
8.125
Width of Item (mm)
0
Width of Item (in)
0
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Max. Door Weight (kg)
11
Max. Door Weight (lbs)
2.7
Min. Door Weight (kg)
5.9
Min. Door Weight (lbs)
5
Door Max. Torque (kg-cm)
140
Door Max. Torque (lbs-in)
121
Door Min. Torque (kg-cm)
40
Door Min. Torque (lbs-in)
34
Soft Closing
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
PAN HEAD SCREW WITH CAPTIVE WASHER - M4 X 6MM,TRUSS HEAD SCREW - M4 X 5MM,BIND HEAD TAPPING SCREW - 3.5 X 16MM,RAISED COUNTERSUNK HEAD TAPPING SCREW - 3.5 X 16MM
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files