ITEM NO. | AF-25-W02 |
Weight | 2808 g |
Dimensions | 60 × 38 × 2000 mm |
Door Max. Height (inch) | 98-27/64 |
Door Max. Height (mm) | 2500 |
Door Max. Weight (kg) | 40 |
Door Max. Weight (lbs) | 88 |
Door Max. Width (inch) | 39-3/8 |
Door Max. Width (mm) | 1000 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
2,000 mm | 38 mm | 60 mm |
Components
Component | Material | Finish |