ITEM NO. | 2H-20 |
Weight | 13 g |
Dimensions | 28 × 30 mm |
All-Stainless Steel | Y |
Are Fasteners Included | Y |
Are Fasteners Required | Y |
Is Aluminum Extrusion (AS Series)? | N |
Load Capacity (kg) | 10 |
Load Capacity (lbs) | 22 |
Multi-Prong Hook | N |
Undermount Hook | N |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
28 mm | 18 mm | 30 mm | 13 g |
Components
Component | Material | Finish |