• Recommended for use in shower booths, glass partitions and other glass applications
• A hook with the same design is also available, allowing for fully design coordinated interiors
• Screws are hidden, providing a clean appearance
• Due to its cone shape, there is no up direction or down direction, allowing the hook to be installed at any angle with ease
• The matte black finish is coated with a special chromate. This type combines the desirable glossiness of paint with the unique strength of plating
Join Our Email List For The Latest News and Promotions
CAD File
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team