Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
104
Length or Depth of Item when closed (mm)
36.7
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
37
Width of Item (in)
1.5
Load Capacity (kg)
20.4
Load Capacity (lbs)
45
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files