ZL-2103

ZweiL HOOK - ZL-2103

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
841
Length or Depth of Item when closed (mm)
72
Length or Depth of Item when closed (in)
2.875
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
122
Width of Item (in)
4.8125
Multi-Prong Hook
Y
Undermount Hook
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 32
Fasteners Type
Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ZweiL DOOR STOPPER - ZL-1803

$0.00