PXB-GN05-111-BE

RUBBER HOOK - PXB-GN05-111-BE

Product Specifications
Material
Silicone Rubber, Stainless Steel
Finish
Beige, Plain
Weight of Item (g)
93
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
75
Height of Item (in)
3
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg)
8
Load Capacity (lbs)
18
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

RUBBER HOOK - PXB-GN05-111-DG

$29.00
RUBBER HOOK - PXB-GN05-111-BR

$29.00
Image coming soon

$13.00
RUBBER HOOK - PXB-GN05-101-BR

$25.70
RUBBER HOOK - PXB-GN05-101-BL

$25.70