HK-DF-20

HOOK - HK-DF-20

Product Description
  • Integrated design with HK-DF-G for glass (see above)
  • Symmetrical design for easy installation
Product Specifications
Material
303 Stainless Steel
Finish
Polished
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
15.2
Load Capacity (lbs)
33.5
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 50 mm
Fasteners Type
Countersunk Head Tapping Screw,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

HOOK FOR GLASS - HK-DF-18G

$37.80
Image coming soon

$69.00
Image coming soon

$47.00