ITEM NO. | 2H-40 |
Weight | 23 g |
Dimensions | 35 × 44 mm |
All-Stainless Steel | Y |
Are Fasteners Included | Y |
Are Fasteners Required | Y |
For Drywall description | |
For Drywall | |
Is Aluminum Extrusion (AS Series)? | N |
Load Capacity (kg) | 6 |
Load Capacity (lbs) | 13.2 |
Multi-Prong Hook | |
Range of Motion (degree) | |
Undermount Hook |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 23 mm | 44 mm | 23 g |
Components
Component | Material | Finish |