HJU-30S

S/S HOOK - HJU-30S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
15
Length or Depth of Item when closed (mm)
41.8
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
32.5
Width of Item (in)
1.3125
Load Capacity (kg)
8
Load Capacity (lbs)
17.6
Multi-Prong Hook
N
Undermount Hook
Y
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products