HJ-50SBL

S/S HOOK - HJ-50SBL

Product Description
  • Ideal for undermount applications.
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
47
Height of Item (in)
1.875
Width of Item (mm)
43.5
Width of Item (in)
1.75
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
N
Undermount Hook
Y
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products