ITEM NO. | HJ-30SBL |
Weight | 15 g |
Dimensions | 33 × 32.5 mm |
Load Capacity (kg) | 8 |
Load Capacity (lbs) | 17.6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
33 mm | 17 mm | 32.5 mm | 15 g |
Components
Component | Material | Finish |
ITEM NO. | HJ-30SBL |
Weight | 15 g |
Dimensions | 33 × 32.5 mm |
Load Capacity (kg) | 8 |
Load Capacity (lbs) | 17.6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
33 mm | 17 mm | 32.5 mm | 15 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)