HOOK
Applications
Specs
ITEM NO. | HJ-30 |
Weight | 15 g |
Dimensions | 33 × 32.5 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
33 mm | 17 mm | 32.5 mm | 15 g |
Components
Component | Material | Finish |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!