FC-50

S/S HOOK - FC-50

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
47
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
37
Height of Item (in)
1.5
Width of Item (mm)
28
Width of Item (in)
1.125
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products