ITEM NO. | J95-DP2 |
Weight | 5 g |
Dimensions | 52 × 2 × 56 mm |
RoHS Status | RoHS 3 |
J95-DP2HINGE SPACER
Description
- For J95 Concealed Hinge and J160 Soft-Close Hinge.
- Decreases overlay of outset doors by 5/64″ (2 mm).
- Increases clearance of inset doors by 5/64″ (2 mm).
- Can be doubled for 5/32″ (4 mm) thickness.
- Requires countersunk self tapping screw 5 x 25 (not included).
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!