J95-24/16THEAVY DUTY CONCEALED HINGE (5/8" OVERLAY)
Description
Heavy duty concealed hinges for cabinets eliminate the need for using 5 or more standard euro hinges in cabinets or furniture. 2 hinges hold 55 lbs (25 kg) and 3 hinges hold up to 88 lbs (40 kg). Because of their high load capacity, short and wide panels can eaily be supported. Options available for 1″ overlay, 5/8″ overlay, and inset panels in nickel and black nickel finishes. Use on wood or glass panels with decorative faceplates for an elegant look on any of your projects.
ITEM NO. | J95-24/16T |
Weight | 131 g |
Dimensions | 34 mm |
Clip-on | Yes |
Cup Bore Diameter (mm) | 40 |
Load Capacity (kg/3 hinges) | 88 |
Load Capacity (kg/pair) | 25 |
Max. Door Thickness (mm) | 34 |
Max. Door Width (inch) | 31-1/2/2 pcs, 35-7/16/3 pcs |
Max. Door Width (mm) | 800/2 pcs, 900/3 pcs |
Max. Opening Angle (?) | 95 |
Min. Door Thickness (mm) | 18 |
Overlay (mm) | 16 |
Self-closing (Spring Loaded) | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
34 mm | 131 g |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!