ITEM NO. | MLC-HT130BL |
Weight | 40 g |
Dimensions | 130.5 × 45 × 17 mm |
Includes Strike Plate | yes |
Magnetic | No |
Max. Temperature (?C) | 120 |
Max. Temperature (?F) | 248 |
Pull Out Force (kg) | 1.7 |
Pull Out Force (lbs) | 3.7 |
Retaining Force (kg) | 12 |
Retaining Force (lbs) | 26.4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
130.5 mm | 45 mm | 17 mm | 40 g |
Components
Component | Material | Finish |
Body 1 | Glass-Filled Polyamide | Black |
Body 2 | Blass-Filled PBT | Black |
Spring | 304 Stainless Steel | |
Strike | Glass-Filled Polyamide | Black |
Counterplate | Glass-Filled PBT | Black |