ITEM NO. | MC0083HP-140 |
Weight | 40 g |
Dimensions | 50 × 17 × 14.1 mm |
Includes Strike Plate | No |
Magnetic Force (kg) | 14 |
Magnetic Force (lbs) | 31 |
Max. Temperature (?C) | 250 |
Max. Temperature (?F) | 482 |
Requires Strike Plate | yes |
Strike Plate Model | AS-68, MC-JM49 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 17 mm | 14.1 mm | 40 g |
Components
Component | Material | Finish |
Housing | 304 Stainless Steel | Plain |
Magnet | Samarium Cobalt | |
Yoke | 430 Stainless Steel | Plain |