HG-SHL60

HIGH DURABILITY SPRING HINGE - HG-SHL60

Product Description
  • Spring loaded to keep doors shut
  • Stainless steel suitable for corrosive environments
  • High durability
  • Passed 1,, open/close private cycle tests
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
38
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg/pr)
6
Load Capacity (lbs/pr)
13
Mounting Type
Screws
Knuckles
5
Holes
4
Spring Force/Torque (kgf-cm)
1.43
Spring Force/Torque (lbs-in)
1.24
Weld on
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M3 or #6 self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HIGH DURABILITY SPRING HINGE - HG-SHL50

$12.00
HIGH DURABILITY SPRING HINGE - HG-SHL32

$11.00
SPRING BUTT HINGE - HG-SH25C

$3.10
SPRING BUTT HINGE - HG-SH38C

$5.00
SPRING BUTT HINGE - HG-SH20C

$2.50