Product Description
- Recommended working tool is a straight bit with guide bearings of which guide diameter and bit diameter are the same.
Product Specifications
Material
PMMA
Finish
Clear
Weight of Item (g)
186
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
6.5
Width of Item (in)
0.3125
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is Accessory
Y