ITEM NO. | S-AT01 |
Dimensions | 151.3 mm |
Door Max. Torque (kgf-cm) | 90 |
Door Max. Torque (lb-in) | 78 |
Hold Open Angle (degree) | 80 |
Open/Lift Assist | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
151.3 mm |
Components
Component | Material | Finish |