ITEM NO. | JS385-50F |
Weight | 300 g |
Dimensions | 50 × 50 mm |
Wheel Type | Flat-Shaped Roller |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24 mm | 50 mm |
Components
Component | Material | Finish |
• Flat-shaped roller without bracket
• Sealed bearing ideal for outdoor environment
ITEM NO. | JS385-50F |
Weight | 300 g |
Dimensions | 50 × 50 mm |
Wheel Type | Flat-Shaped Roller |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24 mm | 50 mm |
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)