JS375-200F

HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-200F

Product Description
  • Flat-shaped roller
  • Sealed bearing ideal for outdoor environment
  • Bracket has holes for fasteners or it also can be welded.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
14000
Length or Depth of Item when closed (mm)
290
Length or Depth of Item when closed (in)
11.4375
Height of Item (mm)
215
Height of Item (in)
8.5
Width of Item (mm)
96
Width of Item (in)
3.8125
Load Capacity (kg/pr)
2800
Load Capacity (lbs/pr)
6160
Wheel Type
Flat Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3/4 or 19 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-60F

$260.00
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-50F

$221.50
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-110F

$700.00
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-90F

$551.30
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-150F

$2,042.30