SDY-MASR-20-200

HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-20-200

Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
1180
Length or Depth of Item when closed (mm)
78
Length or Depth of Item when closed (in)
3.125
Height of Item (mm)
258
Height of Item (in)
10.1875
Width of Item (mm)
78
Width of Item (in)
3.125
Load Capacity (kg)
1500
Load Capacity (lbs)
3300
Automatic Height Adjustment
N
Base Swivel (deg)
40
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M20 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-24-200

$235.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-20-100

$145.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-20-150

$165.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-24-150

$220.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE, NON-MARRING - SDY-MSR-24-200

$170.00