ITEM NO. | SDY-MASR-20-100 |
Weight | 980 g |
Dimensions | 78 × 158 mm |
Base Swivel (deg) | 40 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
78 mm | 158 mm | 980 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Electropolished |
Bolt | 304 Stainless Steel | Electropolished |
Base | 304 Stainless Steel | Black Nitrile Ruber (NBR) |