SDY-MAS-30-150

HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT - SDY-MAS-30-150

Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
2240
Length or Depth of Item when closed (mm)
98
Length or Depth of Item when closed (in)
3.875
Height of Item (mm)
202
Height of Item (in)
8
Width of Item (mm)
98
Width of Item (in)
3.875
Load Capacity (kg)
2500
Load Capacity (lbs)
5500
Automatic Height Adjustment
N
Base Swivel (deg)
40
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M30 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-20-150

$165.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-24-150

$220.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT - SDY-MAS-24-150

$210.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT - SDY-MAS-30-200

$280.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-20-200

$185.00