SDY-MAS-24-200

HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT - SDY-MAS-24-200

Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
1910
Length or Depth of Item when closed (mm)
98
Length or Depth of Item when closed (in)
3.875
Height of Item (mm)
247
Height of Item (in)
9.75
Width of Item (mm)
98
Width of Item (in)
3.875
Load Capacity (kg)
2000
Load Capacity (lbs)
4400
Automatic Height Adjustment
N
Base Swivel (deg)
40
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M24 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-24-200

$235.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-20-200

$185.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT, NON-MARRING - SDY-MASR-24-150

$220.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT - SDY-MAS-24-150

$210.00
HEAVY DUTY STAINLESS STEEL LEVELING GLIDE WITH SWIVEL BOLT - SDY-MAS-30-200

$280.00