ITEM NO. | SDY-MS-42-250 |
Weight | 5600 g |
Dimensions | 127 × 303 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
127 mm | 303 mm | 5,600 g |
Components
Component | Material | Finish |
Base | 304 Stainless Steel | Electropolished |
Bolt | 304 Stainless Steel | Electropolished |