ITEM NO. | SDY-MS-30-150 |
Weight | 2650 g |
Dimensions | 98 × 200 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
98 mm | 200 mm | 2,650 g |
Components
Component | Material | Finish |
Base | 304 Stainless Steel | Electropolished |
Bolt | 304 Stainless Steel | Electropolished |