LBTS-450L

HEAVY DUTY MULTI ANGLE STAY - LBTS-450L

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
820
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
459.5
Height of Item (in)
18.125
Width of Item (mm)
45
Width of Item (in)
1.8125
Load Capacity (kg)
70
Load Capacity (lbs)
154
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY MULTI ANGLE STAY - LBTS-350R

$148.00
HEAVY DUTY MULTI ANGLE STAY - LBTS-450R

$159.00
HEAVY DUTY MULTI ANGLE LID STAY - LBTS-350L

$148.00
MULTI-ANGLE DOOR STAY - U-3005

$129.60
HEAVY DUTY SOFT-DOWN STAY - HDSN-30SL

$47.00