MC-0083HEAVY DUTY MAGNETIC CATCH

Specs
ITEM NO.MC-0083
Weight 32 g
Dimensions 50 × 17 × 13 mm
Includes Strike Plate

yes

Magnetic Force (kg)

7

Magnetic Force (lbs)

15.4

Overall Length (mm) Width (mm) Height (mm) Weight (g)
50 mm 17 mm 13 mm 32 g

Components

Component Material Finish
Housing Brass Nickel
Yoke Steel Nickel
Magnet Ferrite
Back Plate Aluminum Anodized
Counterplate Steel Nickel
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads