ITEM NO. | MCH-50 |
Weight | 74 g |
Dimensions | 50 × 20 × 20 mm |
Includes Strike Plate | yes |
Magnetic Force (kg) | 7 |
Magnetic Force (lbs) | 15.4 |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 20 mm | 20 mm | 74 g |
Components
Component | Material | Finish |
Housing | Zinc Alloy | Nickel |
Magnet | Ferrite | |
Yoke | Steel | Yellow Zinc Chromate |
Counterplate | Steel | Yellow Zinc Chromate |