MC-0083D

Heavy Duty Magnetic Catch - MC-0083D

Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
63
Length or Depth of Item when closed (mm)
13
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
80
Width of Item (in)
3.1875
Magnetic Force (kg)
10
Magnetic Force (lbs)
22
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Heavy Duty Magnetic Catch - MC-0083

$3.90