HG-LSH-204L

HEAVY DUTY LIFT-OFF HINGE (WELD ON) - HG-LSH-204L

Product Description
  • Made from 1/4" (6 mm) thick stainless steel
  • Designed with special bearings for smooth movement without lubricant
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1540
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
204
Height of Item (in)
8.0625
Width of Item (mm)
160
Width of Item (in)
6.3125
Load Capacity (kg/pr)
220
Load Capacity (lbs/pr)
490
Knuckles
2
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY LIFT-OFF HINGE (WELD ON) - HG-LSH-154R

$125.00
HEAVY DUTY LIFT-OFF HINGE (WELD ON) - HG-LSH-154L

$125.00
HEAVY DUTY LIFT-OFF HINGE (WELD ON) - HG-LSH-204R

$146.00
BRASS LIFT OFF HINGE - 204L/SN

$135.00
BRASS LIFT OFF HINGE - 204L/PB

$135.00