Product Description
- Made from 1/4" (6 mm) thick stainless steel
- Designed with special bearings for smooth movement without lubricant
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1020
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
154
Height of Item (in)
6.125
Width of Item (mm)
116
Width of Item (in)
4.625
Load Capacity (kg/pr)
200
Load Capacity (lbs/pr)
440
Knuckles
2
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files