ITEM NO. | LADH-35WT |
Weight | 2000 g |
Dimensions | 251 × 117 × 261.4 mm |
Compatible Hinge Types | Butt, Piano |
Door Max. Thickness (in) | 2 |
Door Max. Thickness (mm) | 50 |
Door Max. Torque (kgf-cm) | 357 |
Door Min. Height (in) | 12 |
Door Min. Height (mm) | 305 |
Door Min. Thickness (in) | 01-03-2016 |
Door Min. Thickness (mm) | 30 |
Door Min. Torque (kgf-cm) | 255 |
Hold Open Angle (?) | 95 |
Open/Lift Assist | Yes |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
251 mm | 84.3 mm | 261.4 mm |
Components
Component | Material | Finish |