ITEM NO. | EY-R50 |
Weight | 116 g |
Dimensions | 14.5 × 56.5 × 53 mm |
Load Capacity (kg) | 500 |
Load Capacity (lbs) | 1100 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
56.5 mm | 14.5 mm | 54 mm | 116 g |
Components
Component | Material | Finish |
Loop | 304 Stainless Steel | Plain |