J95-24/0T-BNHEAVY DUTY CONCEALED HINGE (INSET)
Description
• Clip on type for easy installation
• 3-way adjustment
•
Specs
ITEM NO. | J95-24/0T-BN |
Weight | 148 g |
Dimensions | 103.5 × 54.5 × 65 mm |
Clip-on | Yes |
Cup Bore Diameter (mm) | 40 |
Load Capacity (kg/3 hinges) | 88 |
Load Capacity (kg/pair) | 25 |
Max. Door Thickness (mm) | 30 |
Max. Door Width (mm) | 800/2 pcs, 900/3 pcs |
Max. Opening Angle (?) | 93 |
Min. Door Thickness (mm) | 18 |
Overlay | Inset |
Self-closing (Spring Loaded) | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
45.5 mm | 45 mm | 148 g |
Components
Component | Material | Finish |
Body | Steel | Black Nickel |
Cup | Zinc Alloy (ZDC) | Black Nickel |
Videos
No videos yet!