J95-C24/16T-NIHEAVY DUTY CONCEALED HINGE (5/8" OVERLAY)
Description
- Heavy duty concealed hinge eliminates the need to use 5 or more standard euro hinges in cabinets or furniture. This reduces installation cost and time, and provides a better overall aesthetic.
- 2 hinges hold 55 lbs (25 kg) and 3 hinges hold up to 88 lbs (40 kg). Because of the high load capacity, short and wide panels can easily be supported.
- Clip-on type for easy installation, and 3-way adjustability with door installed.
- Ideal for wide, heavy custom door applications such as large cabinets and furniture, glass display cases, or enclosures.
- Options available for 1″ overlay, 5/8″ overlay, and inset panels in nickel or black nickel finishes.
Use on wood or glass panels with decorative faceplates for an elegant look on any of your projects. For glass faceplates please view our GH-J95FP and GH-J95FP-Q1 series for further details.
Protect your doors from future warping by installing door straighteners at the time of manufacturing; options for recessed model DSR213 or concealed models DSR403 & DSR423. Fix your warped doors with model DSR701 retrofit door straightener; can be recessed or surface mounted onto your doors.
ITEM NO. | J95-C24/16T-NI |
Weight | 143 g |
Dimensions | 34 mm |
Clip-on | Yes |
Closing Type | Self-Closing |
Cup Bore Diameter (mm) | 40 |
Load Capacity (kg/3 hinges) | 88 |
Load Capacity (kg/pair) | 25 |
Max. Door Thickness (mm) | 34 |
Max. Door Width (inch) | 31-1/2/2 pcs, 35-7/16/3 pcs |
Max. Door Width (mm) | 800/2 pcs, 900/3 pcs |
Max. Opening Angle (?) | 95 |
Min. Door Thickness (mm) | 18 |
Overlay (mm) | 16 |
Self-closing (Spring Loaded) | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
34 mm | 143 g |
Components
Component | Material | Finish |