J95-C24/16T-BN

HEAVY DUTY CONCEALED HINGE (5/8" OVERLAY, SELF-CLOSE, BLACK NICKEL) - J95-C24/16T-BN

Product Description
    • Heavy duty concealed hinge eliminates the need to use 5 or more standard euro hinges in cabinets or furniture. This reduces installation cost and time, and provides a better overall aesthetic.
    • 2 hinges hold 55 lbs (25 kg) and 3 hinges hold up to 88 lbs (4 kg). Because of the high load capacity, short and wide panels can easily be supported.
    • Clip-on type for easy installation, and 3-way adjustability with door installed.
    • Ideal for wide, heavy custom door applications such as large cabinets and furniture, glass display cases, or enclosures.
    • Options available for 1″ overlay, 5/8″ overlay, and inset panels in nickel or black nickel finishes.
    Use on wood or glass panels with decorative faceplates for an elegant look on any of your projects. For glass faceplates please view our GH-J95FP and GH-J95FP-Q1 series for further details. Protect your doors from future warping by installing door straighteners at the time of manufacturing; options for recessed model DSR213 or concealed models DSR43 & DSR423. Fix your warped doors with model DSR71 retrofit door straightener; can be recessed or surface mounted onto your doors.
Product Specifications
Material
Steel
Finish
Black Nickel
Weight of Item (g)
143
Length or Depth of Item when closed (mm)
98
Length or Depth of Item when closed (in)
3.875
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
45.5
Width of Item (in)
1.8125
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Load Capacity (kg/3 ea)
40
Load Capacity (lbs/3 ea)
88
Cup Bore Diameter (mm)
40
Cup Bore Diameter (in)
1.5625
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
800
Max. Door Width (in)
31.5
Max. Door Thickness (mm)
34
Max. Door Thickness (in)
1.3125
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Max. Setback from Edge (mm)
8
Min. Setback from Edge (mm)
3
Max. Overlay (mm)
16
Max. Overlay (in)
0.625
Min. Overlay (mm)
11
Min. Overlay (in)
0.4375
Closing Type
Self-Closing
Clip-on
Y
Holes
2
Max. Opening Angle (?)
93
Max. Opening Angle (degree)
93
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY CONCEALED HINGE (HALF OVERLAY) - J95-C24/16T-NI

$27.00
HEAVY DUTY CONCEALED HINGE (1" OVERLAY, SELF-CLOSE, BLACK NICKEL) - J95-C24/25T-BN

$36.50
HEAVY DUTY CONCEALED HINGE (5/8" OVERLAY, BLACK NICKEL) - J95-24/16T-BN

$36.50
HEAVY DUTY CONCEALED HINGE (INSET, SELF-CLOSE, BLACK NICKEL) - J95-C24/0T-BN

$36.50
HEAVY DUTY CONCEALED HINGE - J95-C24/25T-NI

$27.00