ITEM NO. | HG-ITHP07 |
Weight | 72 g |
Dimensions | 44 × 60 × 18 mm |
Damper Torque (kgf-cm) | 7.1 |
Damper Torque (N-m) | 0.7 |
Operating Temperature (°C) | 0 To 100 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 18 mm | 44 mm | 70 g |
Components
Component | Material | Finish |
Base L/R | Stainless Steel (SUS304) | |
Connecting Bracket | Stainless Steel (SUS304) | |
Thrust Plate | Carbon Steel | |
Movable Bracket | Stainless Steel (SUS304) | |
Ball | Steel | |
Spring Washer | Stainless Steel | |
Hexagon Nut | Steel (SWCH) | Zinc Chromate (Trivalent) |
Shaft | Stainless Steel (SUS303) |