Product Description
- Suitable for use in heat-generating environments. Mounts externally to the machinery.
- Operating temperature: Operating temperature: 32ºF~212ºF (°C - 1°C).
- Recommended for dryers, lighting equipment, temperature chambers, food processing equipment.
- Ideal solution to replace spring hinges that cannot free stop at any angle.
- When installing, ensure that both hinge shafts are leveled and aligned.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
74
Length or Depth of Item when closed (mm)
44
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
60
Width of Item (in)
2.375
Max. Torque (kgf-cm/ea)
30.6
Max. Torque (lbs-in/ea)
26.6
Min. Torque (kgf-cm/ea)
0
Min. Torque (lbs-in/ea)
0
Holes
6
Adjustable
N
Max. Opening Angle (?)
249
Max. Opening Angle (degree)
249
Dampening Direction
Opening and closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files