ITEM NO. | PXB-GR05-211-BL |
Weight | 66 g |
Dimensions | 63.1 × 15 × 75.4 mm |
Load Capacity (kg) | 10 |
Load Capacity (lbs) | 22 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
63.1 mm | 15 mm | 75.4 mm | 66 g |
Components
Component | Material | Finish |
Base Plate | 304 Stainless Steel | Plain |
Base | 304 Stainless Steel | Plain |
Cover | Silicone Rubber |