ITEM NO. | AP-20 |
Weight | 6 g |
Dimensions | 7.5 × 20 × 30.4 mm |
Load Capacity (kg) | 10 |
Load Capacity (lbs) | 22 |
Offset Shape | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
30.4 mm | 20 mm | 7.5 mm | 6 g |
Components
Component | Material | Finish |