CK-60L

HANGER - CK-60L

Product Description
  • Light duty hanger brackets for hanging garments, umbrellas, etc
  • Available with multiple notches and 3/4" hole
  • Surface mount onto wood panel/stud
  • Not recommended for drywall installation, or for use with laundry rods
  • Includes 3/4" (M4 × 2) long screws
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
66
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
24
Width of Item (in)
1
Load Capacity (kg)
1.5
Load Capacity (lbs)
3.3
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

OVERLAY DOOR PIVOT HINGE - PL-60L

$7.90
ROD LENGTH 1140MM - LIN-X60-L1140

$131.00
SPRING LOADED PIVOT HINGE - HG-PV60AC-L

$13.00