MJH-93

HANDLES (FRONT SCREW MOUNT), OPTIONAL COLORED CAP ACCESSORY AVAILABLE - MJH-93

Product Specifications
Material
Reinforced Nylon
Finish
Black
Weight of Item (g)
192
Length or Depth of Item when closed (mm)
42
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
119
Width of Item (in)
4.6875
CC Length (mm)
93
CC Length (in)
3.6875
Handle Depth (mm)
42
Handle Depth (in)
1.625
Bar Diameter (mm)
25
Bar Diameter (in)
1
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 bolt and nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HANDLES (FRONT SCREW MOUNT), OPTIONAL COLORED CAP ACCESSORY AVAILABLE - MJH-120

$6.10
HANDLES (FRONT SCREW MOUNT), OPTIONAL COLORED CAP ACCESSORY AVAILABLE - MJH-150

$6.70
GREY CAP FOR MJH HANDLE - MJHC-GR

$0.90
YELLOW CAP FOR MJH HANDLE - MJHC-YE

$0.80
BLACK CAP FOR MJH HANDLE - MJHC-BL

$0.70