ITEM NO. | KBE-1005-320 |
Dimensions | 21.7 × 34 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 21.7 X 14.1 |
Bar Shape | Oval |
CC Length (Inch) | 12-19/32 |
CC Length (mm) | 320 |
Internal Height (mm) | 19.9 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
334 mm | 21.7 mm | 34 mm |
Components
Component | Material | Finish |