ITEM NO. | TMH-128 |
Weight | 280 g |
Dimensions | 208 × 17 × 47.2 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 14 |
Bar Shape | Rectangle |
CC Length (Inch) | 05-01-1932 |
CC Length (mm) | 128 |
Internal Height (mm) | 28 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
208 mm | 17 mm | 47.2 mm | 280 g |
Components
Component | Material | Finish |
Ring | Brass | Black Nickel |