ITEM NO. | 3LC-130 |
Weight | 120 g |
Dimensions | 22 × 33 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 7 |
Bar Shape | Oval |
CC Length (Inch) | 4-17/32 |
CC Length (mm) | 115 |
Internal Height (mm) | 26 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
130 mm | 22 mm | 33 mm | 120 g |
Components
Component | Material | Finish |