ZL-2302-1916

ZweiL HANDLE - ZL-2302-1916

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
18.2
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
16
Width of Item (in)
0.6875
CC Length (in)
0
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ZweiL HANDLE - ZL-2302-1925

$0.00
ZweiL LEVER HANDLE - ZL-1103

$0.00
ZweiL HANDLE - ZL-2301-2025

$0.00